Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | FF9863-16S-BG |
| End size 1 | -16 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.614 |
| Hex size 1 MM | 41.0 |
| Item type | Adapter-cap |
| Product material | Carbon steel |
| Product serial name | FF9863 |
| Thread sealant | No |
| Thread size 1 | 1 7/16-12 UN |
| Tube outside diameter 1 IN | 1.000 |
| Tube outside diameter 1 MM | 25.4 |
| Tube outside diameter 2 IN | 1.000 |
| Tube outside diameter 2 MM | 25.4 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |
