ADAPTOR-FLANGE
FL-64Z
ToolsFL-64Z Product specifications
Characteristic | Value |
|---|
| Brand | Winner by Danfoss |
| Catalog Item | FL-64Z |
| Product height in | 6.385 |
| Product height mm | 162.179 |
| Product length in | 1.377 |
| Product length mm | 34.975 |
| Product width in | 5.984 |
| Product width mm | 151.994 |