Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW1515-16S |
| End size 1 | -16 |
| Finish plating | Zinc |
| Hex size 5 IN | 1.260 |
| Hex size 5 MM | 32.0 |
| Item type | Nut |
| Product material | Carbon steel |
| Product serial name | FW1515 |
| Thread sealant | No |
