Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FW1946-08-259 |
| End size 1 | -8 |
| Finish plating | Oil |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Item type | Nut |
| Product material | 316 Stainless steel |
| Product serial name | FW1964 |
| Thread sealant | No |