Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| End Type 1 | Female 45 degree swivel |
| End type 3 | Female pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.750 |
| Hex size 1 MM | 19.100 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.330 |
| Tube outside diameter 1 MM | 8.4 |
| Tube outside diameter 2 IN | 0.330 |
| Tube outside diameter 2 MM | 8.4 |
| Tube outside diameter 3 IN | 0.250 |
| Tube outside diameter 3 MM | 6.4 |
