RINGSTUCKPPAP Level 2
FW1977-1006S
ToolsFW1977-1006S Product specifications
Characteristic | Value |
|---|
| Brand | Aeroquip by Danfoss |
| End size 1 | -10 |
| End size 2 | -6 |
| End Type 1 | Banjo |
| End Type 2 | INCH TUBE PORT |
| Finish plating | Oil |
| Item type | Adapter-other |
| Product material | Carbon steel |