Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | G2089-16-16 |
| Drop dimension IN | 1.620 |
| Drop dimension MM | 41.20 |
| End size 1 | -16 |
| End size 2 | -16 |
| End Type 1 | Female pipe (NPTF) |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Zinc |
| Hex size 3 MM | 41.0 |
| Hex size 5 IN | 1.614 |
| Hex size 5 MM | 41.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | G2089 |
| Thread sealant | Yes |
| Thread size 1 | 1-11 5 NPTF |
| Thread size 2 | 1-11 1/2 NPTF |