Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | G2092-4-4S |
| Drop dimension IN | 0.882 |
| Drop dimension MM | 22.40 |
| End size 1 | -4 |
| End size 2 | -4 |
| End size 3 | -4 |
| End type 1 | Female pipe (NPTF) |
| End type 2 | Male pipe (NPTF) |
| End type 3 | Female pipe (NPTF) |
| Finish plating | Zinc |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | G2092 |
| Thread size 2 | 1/4-18 NPTF |
| Thread size 3 | 1/4-18 NPTF |