Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Catalog Item | G210201-12-503 |
| End size 1 | -12 |
| End type 1 | Male 37 degree |
| Finish plating | Zinc |
| Hex size 1 IN | 1.260 |
| Hex size 1 MM | 32.0 |
| Item type | Nut |
| Product material | Carbon steel |
| Product serial name | G210201 |
| Thread sealant | No |
