Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Catalog Item | G210221-8-503 |
| End size 1 | -8 |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.866 |
| Hex size 1 MM | 22.0 |
| Item type | Nut |
| Product material | Carbon steel |
| Product serial name | G210221 |
| Thread sealant | No |