Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GA70400-16 |
| End size 1 | -16 |
| End size 2 | -16 |
| End Type 1 | Female braze |
| End type 2 | Male pipe (NPTF) |
| Hex size 3 MM | 46.0 |
| Hex size 5 IN | 1.811 |
| Hex size 5 MM | 46.0 |
| Item type | Adapter-straight |
| Product height in | 1.811 |
| Product height mm | 46.000 |
| Product length in | 0.984 |
| Product length mm | 25.000 |
| Product material | Brass |
| Product serial name | GA70400 |
| Product width in | 1.811 |
| Product width mm | 46.000 |
| Thread sealant | No |
| Thread size 2 | 1 19/32-20 UNS |