Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GA70534M.1 |
| Drop dimension IN | 2.898 |
| Drop dimension MM | 73.60 |
| End size 1 | -30 |
| End size 2 | -16 |
| End Type 1 | 24 degree DKO swivel heavy duty |
| End type 2 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hex size 3 MM | 46.0 |
| Hex size 5 IN | 1.811 |
| Hex size 5 MM | 46.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | GA70534M.1 |
| Thread sealant | No |
| Thread size 1 | M42x2 |