Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GA70540M |
| End size 1 | -52 |
| End size 2 | -38 |
| End Type 1 | 24 degree tube port heavy duty |
| End type 2 | Male BSP DIN 3852 form B |
| Finish plating | Zinc |
| Hex size 3 MM | 55.0 |
| Hex size 5 IN | 2.165 |
| Hex size 5 MM | 55.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | GA70540M |
| Thread sealant | No |
| Thread size 1 | M52x2 |
| Thread size 2 | M38X1.5 |