Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GA71066K.1 |
| Drop dimension IN | 1.984 |
| Drop dimension MM | 50.40 |
| End size 1 | -22 |
| End size 2 | -22 |
| End Type 1 | Male metric 60 degree cone |
| End type 2 | Female globeseal DIN 24/60 |
| Finish plating | Zinc |
| Hex size 1 IN | 1.417 |
| Hex size 1 MM | 36.0 |
| Hex size 2 MM | 32.0 |
| Hex size 5 IN | 1.260 |
| Hex size 5 MM | 32.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | GA71066K.1 |
| Thread sealant | No |
| Thread size 1 | M30x1.5 |
| Thread size 2 | M30x1.5 |