Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | N/A |
| Brand | Danfoss |
| Catalog Item | GA71322-10-12 |
| End size 1 | -10 |
| End size 2 | -20 |
| End Type 1 | Male ORB ISO 6149-2 |
| End type 2 | Male ORB BSPP |
| Finish plating | Dura-kote |
| Finish plating | Dura-Kote |
| Hex size 3 MM | 36.0 |
| Hex size 5 IN | 1.417 |
| Hex size 5 MM | 36.0 |
| Product material | Carbon steel |
| Product serial name | GA71322 |
| Thread size 1 | 7/8-14 UNF |
| Thread size 2 | G 1 1/4 |
| Working temperature max F | 250 |
| Working temperature min F | -40 |