Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GA71322-6-8 |
| End size 1 | -6 |
| End size 2 | -8 |
| End Type 1 | Male o'ring pilot rigid long |
| End type 2 | 5400 MALE COUPLING |
| Finish plating | Dura-Kote |
| Hex size 3 MM | 27.0 |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | GA71322 |
| Thread size 1 | 5/8-18 UNF |
| Thread size 2 | 7/8-20 UNEF |