Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | N/A |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GA71322-8-8 |
| End size 1 | -8 |
| End size 2 | -8 |
| End Type 1 | Male o'ring pilot rigid long |
| End type 2 | 5400 MALE COUPLING |
| Finish plating | Dura-Kote |
| Finish plating | Dura-Kote |
| Hex size 3 MM | 27.0 |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | GA71322 |
| Thread size 1 | 3/4-16 UNF |
| Thread size 2 | 7/8-20 UNEF |
| Working temperature max F | 250 |
| Working temperature min F | -40 |
![Aeroquip by Danfoss GA71322 Series Straight Adapters Male O-Ring Pilot to 5400 Male Coupling GA71322-8-8 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318378%2FID463022860249-0101_preview.jpg&w=1920&q=75)