Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GA71332E |
| End size 1 | -14 |
| End size 2 | -6 |
| End Type 1 | Male ORB metric special |
| End type 2 | Male 45 degree flare |
| Finish plating | Dura-Kote |
| Hex size 3 MM | 17.0 |
| Hex size 5 IN | 0.669 |
| Hex size 5 MM | 17.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | GA71332E |
| Thread size 1 | M14x1.5 |
| Thread size 2 | 5/8-18 UNF |
