Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GA71406-20-20 |
| End size 1 | -20 |
| End size 2 | -20 |
| End Type 1 | Male BSP DIN 3852 form B |
| End type 2 | Male BSP DIN 3852 form B |
| Finish plating | Dura-Kote |
| Hex size 3 MM | 50.0 |
| Hex size 5 IN | 1.969 |
| Hex size 5 MM | 50.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | GA71406 |
| Thread size 1 | G 1 1/4 |
| Thread size 2 | G 1 1/4 |