Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GA71418-16-8 |
| Drop dimension IN | 0.974 |
| Drop dimension MM | 24.70 |
| End size 1 | -16 |
| End size 2 | -8 |
| End Type 1 | 24 degree tube port heavy duty |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 3 MM | 30.0 |
| Hex size 5 IN | 1.181 |
| Hex size 5 MM | 30.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | GA71418 |
| Thread sealant | Yes |
| Thread size 1 | M30x2 |
| Thread size 2 | 1/2-14 NPTF |