Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GA71425-8-8 |
| End size 1 | -8 |
| End size 2 | -8 |
| End Type 1 | Male o'ring pilot rigid long |
| End type 2 | Male o'ring pilot rigid long |
| Finish plating | Zinc |
| Hex size 1 IN | 0.984 |
| Hex size 1 MM | 25.000 |
| Hex size 3 MM | 22.0 |
| Hex size 5 IN | 0.866 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | GA71425 |
| Thread size 1 | 3/4-16 UNF |
| Thread size 2 | 3/4-16 UNF |