Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 85 Degree |
| Brand | Danfoss |
| Catalog Item | GA71431-10-12 |
| Drop dimension IN | 2.445 |
| Drop dimension MM | 62.10 |
| End size 1 | -10 |
| End size 2 | -12 |
| End Type 1 | Tube-O female long pilot |
| End type 2 | Male o'ring pilot rigid long |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 27.000 |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | GA71431 |
| Seal material | Ethylene propylene (EPDM) |
| Thread size 2 | 1 1/16-14 UN |