Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GA71437-16-8 |
| End size 1 | -16 |
| End size 2 | -8 |
| End Type 1 | Male BSP DIN 3852 form A |
| End type 2 | Female STC connector |
| Finish plating | Dura-Kote |
| Hex size 3 MM | 24.0 |
| Hex size 5 IN | 0.945 |
| Hex size 5 MM | 24.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | GA71437 |
| Seal material | Fluorocarbon (FKM) |
| Thread size 1 | M16x1.5 |
