Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | GA71438K |
| Drop dimension IN | 2.579 |
| Drop dimension MM | 65.50 |
| End Type 1 | Male o'ring pilot rigid long |
| End type 2 | Male o'ring pilot rigid long |
| Finish plating | Zinc |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | GA71438K |
| Thread sealant | No |
| Thread size 2 | 1 1/16-14 UN |