Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Winner by Danfoss |
| Catalog Item | GB-24PKZ |
| Drop dimension IN | 2.087 |
| Drop dimension MM | 53.00 |
| End size 1 | -24 |
| End size 2 | -24 |
| End size 3 | -24 |
| End Type 1 | Female BSPP swivel |
| End type 2 | Female BSPP swivel |
| End type 3 | Female BSPP swivel |
| Finish plating | Zinc |
| Hex size 4 MM | 60.0 |
| Hex size 5 IN | 2.362 |
| Hex size 5 MM | 60.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | GB |
| Thread size 1 | G 1 1/2 |
| Thread size 2 | G 1 1/2 |
| Thread size 3 | G 1 1/2 |
