Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GC2542-06 |
| Compatible hose ID IN | 0.370 |
| Compatible hose ID MM | 9.398 |
| Compatible hoses | 2663FC310 |
| Construction Style | Reusable |
| End connection hex size IN | 0.940 |
| End connection hex size MM | 23.876 |
| Finish plating | Dura-Kote |
| Hose size | -6 |
| Inside diameter IN | 0.5000 |
| Inside diameter MM | 12.7000 |
| Product material | Carbon steel |