Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GF9768-8 |
| End size 1 | -8 |
| End Type 1 | Male ORFS bulkhead, no jam nut |
| Finish | Zinc clear trivalent chromate |
| Finish plating | Zinc |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 27.0 |
| Item type | Nut |
| Material | Carbon steel |
| Product material | Carbon steel |
| Product serial name | GF9768 |
| Thread sealant | No |