Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | GG106-NP06-12 |
| End type 1 | Male 37 degree |
| End type 2 | Male ORB BSPP |
| Finish plating | Zinc |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 1 | 9/16-18 UNF |
| Thread size 2 | G 3/4-14 |