Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | GG106-NP20-24 |
| End type 1 | Male ORB BSPP |
| End type 2 | Male 37 degree |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 2.360 |
| Hex size 1 MM | 59.900 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 1 | G 1 1/2-11 |
| Thread size 2 | 1 7/8-12 UN |
| Tube outside diameter 1 IN | 1.310 |
| Tube outside diameter 1 MM | 33.3 |
| Tube outside diameter 2 IN | 1.310 |
| Tube outside diameter 2 MM | 33.3 |