ADPT MJ x BP
GG106-NP32-32
ToolsGG106-NP32-32 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | GG106-NP32-32 |
| End type 1 | Male 37 degree |
| Finish plating | Zinc |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 1 | 9/16-18 UNF |