Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GG110-NP16-16 |
| End size 1 | -16 |
| End size 2 | -16 |
| End type 1 | Male 37 degree |
| End type 2 | Male pipe BSPT |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.430 |
| Hex size 1 MM | 36.3 |
| Hex size 5 IN | 1.417 |
| Hex size 5 MM | 36.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | GG110-NP |
| Thread sealant | No |
| Thread size 1 | R 1-11 |
| Thread size 2 | 1 5/16-12 UN |
| Tube outside diameter 1 IN | 0.845 |
| Tube outside diameter 1 MM | 21.5 |
| Tube outside diameter 2 IN | 0.845 |
| Tube outside diameter 2 MM | 21.5 |
| Working pressure bar | 172 |
| Working pressure PSI | 2500 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146185037 |
