Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GG134-NP06-04 |
| End size 1 | -6 |
| End size 2 | -4 |
| End type 1 | Female 37 degree swivel |
| End type 2 | Female BSPP swivel |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | GG134-NP |
| Thread sealant | No |
| Thread size 1 | 9/16-18 UNF |
| Thread size 2 | G 1/4-19 |