ADPT MJ x BP 45 ELBOW
GG206-NP04-04
ToolsGG206-NP04-04 Product specifications
Characteristic | Value |
|---|
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GG206-NP04-04 |
| End type 1 | Male ORB BSPP |
| End type 2 | Male 37 degree |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Thread sealant | No |