Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GG206-NP06-04 |
| Drop dimension IN | 0.584 |
| Drop dimension MM | 14.80 |
| End size 1 | -6 |
| End size 2 | -4 |
| End type 1 | Male 37 degree |
| End type 2 | Male ORB BSPP |
| Hex size 1 IN | 0.748 |
| Hex size 1 MM | 19.0 |
| Hex size 5 IN | 0.551 |
| Hex size 5 MM | 14.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | GG206 |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | 9/16-18 UNF |
| Thread size 2 | G 1/4-19 |
