Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GG206-NP24-24 |
| Drop dimension IN | 1.350 |
| Drop dimension MM | 34.30 |
| End size 1 | -24 |
| End size 2 | -24 |
| End type 1 | Male 37 degree |
| End type 2 | Male ORB BSPP |
| Hex size 1 IN | 2.244 |
| Hex size 1 MM | 57.0 |
| Hex size 5 IN | 1.890 |
| Hex size 5 MM | 48.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | GG206 |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | 1 7/8-12 UN |
| Thread size 2 | G 1 1/2-11 |