Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GG210-NP06-08 |
| Drop dimension IN | 0.821 |
| Drop dimension MM | 20.9 |
| End size 1 | -6 |
| End size 2 | -8 |
| End type 1 | Male 37 degree |
| End type 2 | Male pipe BSPT |
| Finish plating | Zinc |
| Hex size 5 IN | 0.866 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | GG210 |
| Thread sealant | No |
| Thread size 1 | 9/16-18 UNF |
| Thread size 2 | R 1/2-14 |