Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GG210-NP16-16 |
| Drop dimension IN | 1.044 |
| Drop dimension MM | 26.5 |
| End size 1 | -16 |
| End size 2 | -16 |
| End type 1 | Male 37 degree |
| End type 2 | Male pipe BSPT |
| Finish plating | Zinc |
| Hex size 1 IN | 1.299 |
| Hex size 1 MM | 33.0 |
| Hex size 5 IN | 1.299 |
| Hex size 5 MM | 33.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | GG210 |
| Thread sealant | No |
| Thread size 1 | 1 5/16-12 UN |
| Thread size 2 | R 1-11 |
