Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GG210-NP24-24 |
| Drop dimension IN | 1.252 |
| Drop dimension MM | 31.8 |
| End size 1 | -24 |
| End size 2 | -24 |
| End type 1 | Male 37 degree |
| End type 2 | Male pipe BSPT |
| Finish plating | Zinc |
| Hex size 5 IN | 1.890 |
| Hex size 5 MM | 48.0 |
| Item Type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | GG210 |
| Thread sealant | No |
| Thread size 1 | 1 7/8-12 UN |
| Thread size 2 | R 1/2-14 |