Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | GG306-NP06-02 |
| End Type 1 | Male 37 degree |
| End type 2 | Male ORB BSPP |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Thread sealant | No |
| Working temp max C | 204 |
| Working temp max F | 400 |
| Working temp min C | -54 |
| Working temp min F | -65 |
