Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | GG308-NP06-16 |
| Drop dimension IN | 1.437 |
| Drop dimension MM | 36.50 |
| End size 1 | -6 |
| End size 2 | -16 |
| End type 1 | Male 37 degree |
| End type 2 | Male DIN3852 form B series DIN |
| Finish plating | Zinc |
| Hex size 1 IN | 0.866 |
| Hex size 1 MM | 22.0 |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | GG308-NP |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 2 | M16x1.5 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146190741 |
