Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Catalog Item | GHMMS-12TZ |
| End size 1 | -12 |
| End Type 1 | 24 degree DKO swivel heavy duty |
| Finish plating | Zinc nickel |
| Hex size 1 IN | 0.945 |
| Hex size 1 MM | 24.0 |
| Item type | Nut |
| Product material | Carbon steel |
| Product serial name | GHMMS |
| Thread sealant | No |