Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GHMMS-16BA |
| End size 1 | -16 |
| End Type 1 | 24 degree DKO swivel heavy duty |
| Finish plating | Passivate |
| Hex size 1 IN | 1.181 |
| Hex size 1 MM | 30.0 |
| Item type | Nut |
| Product material | 1.4571 Stainless steel |
| Product serial name | GHMMS-BA |
| Thread sealant | No |