Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Winner by Danfoss |
| Catalog Item | GT-08-04-08PKXZ |
| Drop dimension IN | 1.220 |
| Drop dimension MM | 31.00 |
| End size 1 | -8 |
| End size 2 | -4 |
| End size 3 | -8 |
| End Type 1 | Female pipe BSPT |
| End type 2 | Female pipe BSPT |
| End type 3 | Female pipe BSPT |
| Finish plating | Zinc |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | GT-PKX |
| Thread sealant | No |
| Thread size 1 | RC 1/2 |
| Thread size 2 | RC 1/4 |
| Thread size 3 | RC 1/2 |