Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | GT-16-04-16PKZ |
| End size 1 | -16 |
| End size 2 | -4 |
| End size 3 | -16 |
| End type 1 | Female pipe BSPT |
| End type 2 | Female pipe BSPT |
| End type 3 | Female pipe BSPT |
| Finish plating | Zinc |
| Hex size 4 MM | 41.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | GT |
| Thread size 1 | R 1 |
| Thread size 2 | R 1/4 |
| Thread size 3 | R 1 |
