Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | GT-32PKZ |
| Drop dimension IN | 2 |
| Drop dimension MM | 62 |
| End size 1 | -32 |
| End size 2 | -32 |
| End size 3 | -32 |
| End Type 1 | Male pipe BSPT |
| End Type 2 | Female pipe BSPT |
| End type 3 | Female pipe BSPT |
| Finish plating | Zinc |
| Hex size 1 IN | 2.441 |
| Hex size 1 MM | 62.000 |
| Hex size 4 MM | 70.000 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | GT |
| Thread sealant | No |
| Thread size 1 | R 2 |
| Thread size 2 | R 2 |
| Thread size 3 | R 2 |
