Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | HD1320-6-6 |
| End size 1 | -6 |
| End size 2 | -6 |
| End Type 1 | Male pipe BSPT |
| End type 2 | Male BSPP 60 degree cone |
| Finish plating | Zinc |
| Hex size 3 MM | 18.0 |
| Hex size 5 IN | 0.709 |
| Hex size 5 MM | 18.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | HD1320 |
| Thread sealant | No |
| Thread size 1 | R 3/8 |
| Thread size 2 | G 3/8-19 |