Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Winner by Danfoss |
| Catalog Item | JN-08XZ |
| Drop dimension IN | 1.622 |
| Drop dimension MM | 41.20 |
| End size 1 | -8 |
| End size 2 | -8 |
| End size 3 | -8 |
| End Type 1 | Female Pipe (NPT) |
| End type 2 | Male pipe (NPT) |
| End type 3 | Female Pipe (NPT) |
| Finish plating | Zinc |
| Hex size 5 IN | 1.181 |
| Hex size 5 MM | 30.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | JN-X |
| Thread sealant | Yes |
| Thread size 1 | 1/2-14 NPT |
| Thread size 2 | 1/2-14 NPT |
| Thread size 3 | 1/2-14 NPT |