Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | K32S.2 |
| Drop dimension IN | 3.701 |
| Drop dimension MM | 94.00 |
| End size 1 | -30 |
| End size 2 | -30 |
| End type 1 | Male metric 60 degree cone |
| End type 2 | Female globeseal 60 swivel |
| Finish plating | Zinc |
| Hex size 1 IN | 2.165 |
| Hex size 1 MM | 55.0 |
| Hex size 2 IN | 1.811 |
| Hex size 3 MM | 46.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | K32S.2 |
| Thread sealant | No |
| Thread size 1 | M45X1.5 |
| Thread size 2 | M45X1.5 |
