Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | K8.1S |
| Drop dimension IN | 1.374 |
| Drop dimension MM | 34.90 |
| End size 1 | -10 |
| End size 2 | -10 |
| End type 1 | Male metric 60 degree cone |
| End type 2 | Female globeseal 60 swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.748 |
| Hex size 1 MM | 19.000 |
| Hex size 2 IN | 0.669 |
| Hex size 3 MM | 17.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | K8.1S |
| Thread sealant | No |
| Thread size 1 | M16x1.5 |
| Thread size 2 | M16x1.5 |