Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Complete connector | Yes |
| End size 1 | 8L |
| End size 2 | M10 |
| End size 3 | 8L |
| End Type 1 | 24 degree tube port light duty |
| End Type 2 | Female ORB port Metric |
| End type 3 | 24 degree tube port light duty |
| Finish plating | Passivate |
| Hex size 1 MM | 17.000 |
| Hex size 3 MM | 17.0 |
| Hex size 5 MM | 14.0 |
| Item type | Adapter-tee |
| Product material | 316L Stainless steel |
| Product serial name | KCMC |
| Thread sealant | No |
| Thread size 1 | M14x1.5 |
| Thread size 2 | M10x1 |
| Thread size 3 | M14x1.5 |
